Download document () of 20

012783
Model code: K20X15/40-A

Eaton xEnergy Safety Ci LV systems LV switchgear. Busbar terminal f. CU20x5(x10, x15)

General specifications

Product Name
Eaton xEnergy Safety Ci busbar enclosure accessory
Catalog Number
012783
Model Code
K20X15/40-A
EAN
4015080127833
Product Length/Depth
42 mm
Product Height
50 mm
Product Width
42 mm
Product Weight
0.075 kg
Compliances
RoHS conform
Global Catalog
012783

Product specifications

Used with
Cu 20 x 10 mm
Cu 20 x 15 mm
Cu 20 x 5 mm
Ci insulated enclosure
Modular busbar system
Prepared enclosures
Special features
  • 4 mm² - 10 mm² (solid)
  • Terminal capacity for flat strip:
  • from 3 x 9 x 0.8 mm
  • Up to 10 x 16 x 0.8 mm
Type
  • Ci insulated enclosure
  • Modular busbar system
  • Prepared enclosures
Accessory/spare part type
Terminal
Width clamp
32 mm
Unit type
Modular system
Busbar thickness - max
10 mm
Busbar thickness - min
5 mm
Busbar width - max
20 mm
Busbar width - min
20 mm
Conductor cross section - max
124 mm²
Rated operational current (Ie) - max
400 A
Functions
For fuse enclosures and busbar fuse enclosures as well as SE-RS-I43 busbar assemblies
Suitable for
Round conductor connection
Strip conductor connection
Flat rail
Rated operational current
400 A

Export product specification