Download document () of 20

015-106-106
Model code: BATTERY NIMH 6XAA 7.2V/1.1AH PACK

Eaton Battery NiMH 6XAA 7.2 Volt 1.1AH PACK

General specifications

Product Name
Eaton emergency lighting battery
Catalog Number
015-106-106
Model Code
BATTERY NIMH 6XAA 7.2V/1.1AH PACK
EAN
8714112077783
Product Length/Depth
68 mm
Product Height
43.2 mm
Product Width
28.9 mm
Product Weight
0.1792 kg
Compliances
CE marking
Global Catalog
015-106-106

Product specifications

Battery pack
True
Capacity
1100 mAh
Model
Nickel metal hydride
Number of cells
6
Nominal voltage
7.2 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.