Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Check Valves
Catalog Number
02-112808
Model Code
DSV1-10V-B-0
Product Length/Depth
2.12 IN
Product Height
1 IN
Product Width
1 IN
Product Weight
.18 LB
Warranty
Hydraulics Warranty

Product specifications

Leakage
0.25 cc/min
Special features
None
Installation Type
Screw-in Cartridge
Pilot Piston Seal
No
Flow rate
23 LQ
Size
10
Operation
Direct Acting
Pressure Rating
210 b
Housing
No
Number of Housing Ports
3
Seal Type
Viton
Fluid compatibility
MIL–H–5606, SAE 10, SAE 20, etc
Recommended Filtration Level
18/16/13
Cavity
C-10-3
Number of Valve Ports
3
Function
Shuttle Valve
Port Type
Cartridge Only
Orifice Size
.685 IN
Style
Ball
Valve Material
Cartridge only
Operating Temperature
-40°C to +120°C
Application
Harvesters, refuse haulers, mobile and industrial applications
How to buy from Eaton