Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Check Valves
Catalog Number
02-161001
Product Length/Depth
2.5 IN
Product Height
2.81 IN
Product Width
1.75 IN
Product Weight
1.17 LB
Warranty
Hydraulics Warranty

Product specifications

Leakage
0.25 cc/min
Special Features
None
Installation Type
Screw-in Cartridge
Pressure Setting
.69 b
Pilot Piston Seal
No
Flow Rate
76 LQ
Housing Material
Aluminum
Size
10
Operation
Direct Acting
Pressure Rating
350 b
Housing
Yes
Number of Housing Ports
2
Seal Type
Buna-N
Cracking Pressure
.69 b
Fluid Compatibility
MIL–H–5606, SAE 10, SAE 20, etc
Recommended Filtration Level
18/16/13
Cavity
C-10-2
Number of Valve Ports
2
Function
Check Valve
Port Type
SAE
Orifice Size
.622 IN
Style
Poppet
Valve Material
Steel
Operating Temperature
-40C to 120C