Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Check Valves
Catalog Number
02-161192
Model Code
SPC1-20V-P-20T
Product Length/Depth
6 IN
Product Height
4.5 IN
Product Width
2.5 IN
Product Weight
6.98 LB
Warranty
Hydraulics Warranty

Product specifications

Leakage
0.25 cc/min
Special features
None
Installation Type
Screw-in Cartridge
Pressure Setting
1.03 b
Pilot Piston Seal
No
Flow rate
227 LQ
Housing material
Aluminum
Size
20
Operation
Pilot Operated
Pressure Rating
210 b
Housing
Yes
Number of Housing Ports
3
Seal Type
Viton
Cracking pressure
1.03 b
Fluid compatibility
MIL–H–5606, SAE 10, SAE 20, etc
Recommended Filtration Level
18/16/13
Cavity
Inline
Number of Valve Ports
3
Function
Pilot Operated Check Valve
Port Type
SAE
Style
Poppet
Valve Material
Steel
Operating Temperature
-40°C to +120°C
Pilot Ratio
4:1
How to buy from Eaton