Download document () of 20

073233
Model code: +NHI11-PKZ0

Eaton Moeller® series PKZ0 Standard auxiliary contact, 1N/O+1N/C, screw connection

General specifications

Product Name
Eaton Moeller® series PKZ0 Accessory Standard auxiliary contact
Catalog Number
073233
Model Code
+NHI11-PKZ0
EAN
4015080732334
Product Length/Depth
68 mm
Product Height
90 mm
Product Width
15 mm
Product Weight
0.034 kg
Certifications
CSA File No.: 165628
UL
UL Category Control No.: NLRV
CSA Class No.: 3211-05
UL File No.: E36332
CSA
CE
CSA-C22.2 No. 14
IEC/EN 60947-4-1
UL 508
Global Catalog
073233

Product specifications

Used with
Motor protective circuit-breaker
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Screw connection
Pollution degree
3
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0.04 W
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1
Number of switches (fault signal)
0
Rated impulse withstand voltage (Uimp)
6000 V AC
Mounting method
Side mounting
Overvoltage category
III
Model
Top mounting
Lamp holder
None
Terminal capacity (solid/flexible with ferrule)
0.75 - 1.5 mm²
Safe isolation
440 V, Between auxiliary contacts and main contacts, According to EN 61140
Rated operational current (Ie)
1 A at AC-15, 440 V 500 V
Lifespan, electrical
50,000 Operations
Switching capacity (auxiliary contacts, general use)
5 A, 600 V AC, (UL/CSA)
1 A, 250 V DC, (UL/CSA)
Switching capacity (auxiliary contacts, pilot duty)
A600, AC operated (UL/CSA)
Q300, DC operated (UL/CSA)
Static heat dissipation, non-current-dependent Pvs
0 W
Product category
Accessories
Short-circuit protection rating without welding
10 A gG/gL, Fuse, Auxiliary contacts
Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
3.5 A
Rated operational current (Ie) at AC-15, 380 V, 400 V, 415 V
2 A
Rated operational current (Ie) at DC-13, 110 V
0.5 A
Rated operational current (Ie) at DC-13, 220 V, 230 V
0.25 A
Rated operational current (Ie) at DC-13, 24 V
2 A
Rated operational current (Ie) at DC-13, 60 V
1 A
Rated operational current for specified heat dissipation (In)
3.5 A
Rated operational voltage (Ue) at AC - max
500 V
Rated operational voltage (Ue) at DC - max
250 V
Terminal capacity (solid/stranded AWG)
18 - 14, Screw terminals

Export product specification