Download document () of 20

1003879ACH

Eaton meter socket, Meter socket, 200A, Over, 3-5/16 inch hub open, #8-250 kcmil, 5-jaw, 1-ph, #8-250 kcmil, Horn bypass, 3-wire, Ringless, 600 Vac

General specifications

Product Name
Eaton meter socket
Catalog Number
1003879ACH
UPC
782114410509
Product Length/Depth
4.38 in
Product Height
14 in
Product Width
8 in
Product Weight
13 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Product specifications

Type
Meter socket
Amperage Rating
200A
Feed type
Overhead
Number of jaws
Five-jaw
Phase
Single-phase
Utility approvals
NY : Orange & Rockland Utilities
Line
#8-250 kcmil
Load
#8-250 kcmil
Number of wires
Three-wire
Hub type
3-5/16 in hub opening
Security
Ringless
Voltage rating
600 V
Bypass
Horn
Number of sockets
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or about a product you already own? 877-386-2273, Opt 2, Opt 2, Opt 1 or email: TRC@eaton.com