Download document () of 20

1004427ACH

Eaton meter socket, Residential service, 100A, Overhead/underground, Small hub opening, #6-250 kcmil, Four-jaw, Single-phase, #8-2/0 AWG, Horn bypass, Sockets:3, Three-wire, Ring, 600V

General specifications

Product Name
Eaton meter socket
Catalog Number
1004427ACH
UPC
782116123384
Product Length/Depth
4.5 in
Product Height
14.13 in
Product Width
32.47 in
Product Weight
34 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Product specifications

Type
Residential service
Amperage Rating
100A
Feed type
Top/bottom
Number of jaws
Four-jaw
Phase
Single-phase
Line
#6-250 kcmil
Load
#8-2/0 AWG
Number of wires
Three-wire
Hub type
Small hub opening
Security
Ring
Voltage rating
600 V
Bypass
Horn
Number of sockets
3

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or about a product you already own? 877-386-2273, Opt 2, Opt 2, Opt 1 or email: TRC@eaton.com