Download document () of 20

1004438BCH

Eaton meter socket, Multiple position residential, 200A, Overhead/underground, #1/0-500 kcmil, Four-jaw, Single-phase, #8-250 kcmil, Sockets:4, Three-wire, Ring, 600V

General specifications

Product Name
Eaton meter socket
Catalog Number
1004438BCH
UPC
782116123421
Product Length/Depth
5.375 in
Product Height
14.13 in
Product Width
40.625 in
Product Weight
48 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Product specifications

Type
Multiple position residential
Amperage Rating
200A
Feed type
Top/bottom
Number of jaws
Four-jaw
Phase
Single-phase
Utility approvals
PA : Pennsylvania Power & Light (PPL)
Line
#1/0-500 kcmil
Load
#8-250 kcmil
Number of wires
Three-wire
Security
Ring
Voltage rating
600 V
Number of sockets
4

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or about a product you already own? 877-386-2273, Opt 2, Opt 2, Opt 1 or email: TRC@eaton.com