Download document () of 20

1007448ACH

Eaton meter socket, Resi type cover, 200A, Over/under, 3-5/16 inch hub open, 3/8 inch stud, 4-jaw, 1-ph, 3/8 inch stud, 3-wire, Ringless, 600 Vac

General specifications

Product Name
Eaton meter socket
Catalog Number
1007448ACH
UPC
782116106189
Product Length/Depth
4.38 in
Product Height
19 in
Product Width
11 in
Product Weight
13 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Product specifications

Type
Residential type cover
Amperage Rating
200A
Feed type
Top/bottom
Number of jaws
Four-jaw
Phase
Single-phase
Utility approvals
DC : PEPCO
MD : PEPCO
Line
3/8 in stud
Load
3/8 in stud
Number of wires
Three-wire
Hub type
3-5/16 in hub opening
Security
Ringless
Number of sockets
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or about a product you already own? 877-386-2273, Opt 2, Opt 2, Opt 1 or email: TRC@eaton.com