Download document () of 20

1007994AECH

Eaton meter socket, 1-pos socket, 200A, Under, Solid top, #6-350 kcmil, 4-jaw, 1-ph, #6-350 kcmil, Barrel lock, Lever bypass, 3-wire, 600 Vac

General specifications

Product Name
Eaton meter socket
Catalog Number
1007994AECH
UPC
786685350868
Product Length/Depth
5.62 in
Product Height
22 in
Product Width
16 in
Product Weight
27 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Product specifications

Type
Single-position socket
Amperage Rating
200A
Feed type
Bottom
Number of jaws
Four-jaw
Phase
Single-phase
Utility approvals
CT : United Illuminating (UI)
CT : Eversource (Connecticut Light and Power Co./Nstar/PSC New Hampshire/Western Mass Electric)
MA : Eversource (Connecticut Light and Power Co./Nstar/PSC New Hampshire/Western Mass Electric)
NH : Eversource (Connecticut Light and Power Co./Nstar/PSC New Hampshire/Western Mass Electric)
Line
#6-350 kcmil
Load
#6-350 kcmil
Number of wires
Three-wire
Hub type
Solid top
Voltage rating
600 V
Accessories
Barrel lock
Bypass
Lever
Number of sockets
1

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or about a product you already own? 877-386-2273, Opt 2, Opt 2, Opt 1 or email: TRC@eaton.com