Download document () of 20

1008801EXCH

Eaton meter socket, Comm, 200A, Over/under, 3-5/16 inch hub cover plate, #6-350 kcmil, 5-jaw, 1-ph, #6-350 kcmil, Lever bypass, 3-wire, Ringless, 600 Vac

General specifications

Product Name
Eaton meter socket
Catalog Number
1008801EXCH
UPC
786685975672
Product Length/Depth
4.93 in
Product Height
19 in
Product Width
13 in
Product Weight
13 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Product specifications

Type
Commercial
Amperage Rating
200A
Feed type
Top/bottom
Number of jaws
Five-jaw
Phase
Single-phase
Utility approvals
CO : Xcel Energy
MI : Xcel Energy
MN : Xcel Energy
ND : Xcel Energy
NM : Xcel Energy
SD : Xcel Energy
TX : Xcel Energy
WI : Xcel Energy
Line
#6-350 kcmil
Load
#6-350 kcmil
Number of wires
Three-wire
Hub type
3-5/16 in hub cover plate
Security
Ringless
Voltage rating
600 V
Bypass
Lever
Number of sockets
1

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or about a product you already own? 877-386-2273, Opt 2, Opt 2, Opt 1 or email: TRC@eaton.com