Download document () of 20

1008836CH

Eaton meter socket, Comm, 320A, Over/under, 5x5 inch hub open, 3/8 inch stud, 4-jaw, 1-ph, 3/8 inch stud, Lever bypass, Gnd conn (#14-#2 Cu), Triplex, 3-wire, Ringless, 600 Vac

General specifications

Product Name
Eaton meter socket
Catalog Number
1008836CH
UPC
782116158850
Product Length/Depth
6.5 in
Product Height
36.63 in
Product Width
15 in
Product Weight
42 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Product specifications

Type
Commercial
Amperage Rating
320A
Feed type
Top/bottom
Number of jaws
Four-jaw
Phase
Single-phase
Utility approvals
FL : MEG (Duke Energy, Florida Power, Tampa Electric, Gulf Power, Oklahoma Gas and Electric)
IN : MEG (Duke Energy, Florida Power, Tampa Electric, Gulf Power, Oklahoma Gas and Electric)
KY : MEG (Duke Energy, Florida Power, Tampa Electric, Gulf Power, Oklahoma Gas and Electric)
NC : MEG (Duke Energy, Florida Power, Tampa Electric, Gulf Power, Oklahoma Gas and Electric)
OH : MEG (Duke Energy, Florida Power, Tampa Electric, Gulf Power, Oklahoma Gas and Electric)
SC : MEG (Duke Energy, Florida Power, Tampa Electric, Gulf Power, Oklahoma Gas and Electric)
FL : Orlando Utilities Commission
FL : Tallahassee City Electric
Line
3/8 in stud
Load
3/8 in stud
Number of wires
Three-wire
Hub type
5 x 5 hub opening
Security
Ringless
Voltage rating
600 V
Bypass
Lever
Number of sockets
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or about a product you already own? 877-386-2273, Opt 2, Opt 2, Opt 1 or email: TRC@eaton.com