Download document () of 20

1009017CH

Eaton metered pedestal, With Main Breaker, Residential/commercial, (2) 200A main breaker, 320A, Single-phase, 240V, Ringless, 10 kAIC, Four-jaws, #6-350 kcmil line, #2/0-250 kcmil load

General specifications

Product Name
Eaton metered pedestal
Catalog Number
1009017CH
UPC
782116365739
Product Length/Depth
63 in
Product Height
4.93 in
Product Width
12.97 in
Product Weight
79 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Product specifications

Type
Residential/commercial
Amperage Rating
320A
Bypass
Lever
Feed type
Bottom
Line
#6-350 kcmil
Main circuit breaker
(2) 200A bolt-on
Mounting
Solid top
Number of jaws
Four-jaw
Phase
Single-phase
Prod load
2/0-250 kcmil
Security
Ringless
Voltage rating
240V
Utility approvals
MI : Upper Peninsula Power
WI : WE Energies / Wisconsin Public Service (WPS)
Hub type
Solid top
Interrupt rating
10 kAIC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or about a product you already own? 877-386-2273, Opt 2, Opt 2, Opt 1 or email: TRC@eaton.com