Download document () of 20

1009097CH

Eaton meter socket, 5x5 hub opening with 3 5/16 in adapter plate, 200A, Overhead/underground, 5x5 hub opening with 3-5/16 in adapter plate, #6-250 kcmil, seven-jaw, Three-phase, #6-250 kcmil, Sockets:1, Three-wire, Ring, 600V

General specifications

Product Name
Eaton meter socket
Catalog Number
1009097CH
UPC
782116323142
Product Length/Depth
5.25 in
Product Height
19 in
Product Width
13 in
Product Weight
21 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Product specifications

Type
5x5 hub opening with 3 5/16 in adapter plate
Amperage Rating
200A
Feed type
Top/bottom
Number of jaws
Seven-jaw
Phase
Three-phase
Utility approvals
TX : CenterPoint Energy (HL&P/Reliant)
Line
#6-250 kcmil
Load
#6-250 kcmil
Number of wires
Three-wire
Hub type
5 x 5 hub opening with 3-5/16 in adapter plate
Security
Ring
Voltage rating
600 V
Number of sockets
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or about a product you already own? 877-386-2273, Opt 2, Opt 2, Opt 1 or email: TRC@eaton.com