Download document () of 20

1009181CH

Eaton meter socket, 320A, Overhead/ underground, 5x5 hub opening, (1) #4-600 kcmil, (2) #1/0-250 kcmil, Seven-jaw, Single-phase, (1) #4-600 kcmil, (2) #1/0-250 kcmil, Lever bypass, Sockets: 1, Three-wire, 600V

General specifications

Product Name
Eaton meter socket
Catalog Number
1009181CH
UPC
782116333646
Product Length/Depth
3.312 in
Product Height
3.312 in
Product Width
1.156 in
Product Weight
35 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
Duke Energy approved

Product specifications

Type
Commercial
Bypass
Lever
Number of sockets
1
Security
Ringless
Voltage rating
600 V
Line
(1) #4-600 kcmil, (2) #1/0-250 kcmil
Load
(1) #4-600 kcmil, (2) #1/0-250 kcmil
Number of wires
Three-wire

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or about a product you already own? 877-386-2273, Opt 2, Opt 2, Opt 1 or email: TRC@eaton.com