Download document () of 20

1009722CH

Eaton meter socket, Comm, 320A, Over/under, 5x5 inch hub cover plate, (2) #6-350 kcmil, 4-jaw, 1-ph, (2) #6-350 kcmil, Lever bypass, Gnd conn (#14-#2 Cu), Triplex, 3-wire, Ringless, 600 Vac

General specifications

Product Name
Eaton meter socket
Catalog Number
1009722CH
UPC
786685117782
Product Length/Depth
5.68 in
Product Height
36.63 in
Product Width
15 in
Product Weight
37 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
Ameren approved

Product specifications

Type
Commercial
Amperage Rating
320A
Feed type
Top/bottom
Number of jaws
Four-jaw
Phase
Single-phase
Utility approvals
IL : Ameren
MO : Ameren
Line
(2) #6-350 kcmil
Load
Dual #6-350 kcmil
Number of wires
Three-wire
Hub type
5 x 5 hub cover plate
Security
Ringless
Voltage rating
600 V
Bypass
Lever
Number of sockets
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or about a product you already own? 877-386-2273, Opt 2, Opt 2, Opt 1 or email: TRC@eaton.com