Download document () of 20

1010291CH

Eaton meter socket, 1-pos, 200A, Over/under, Hub cover plate, #6-350 kcmil, 5-jaw, 1-ph, #8-350 kcmil, Horn bypass, 3-wire, Ringless, 600 Vac

General specifications

Product Name
Eaton meter socket
Catalog Number
1010291CH
UPC
786685404578
Product Length/Depth
4.93 in
Product Height
15 in
Product Width
13 in
Product Weight
18 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Product specifications

Special features
Commercial or residential service
Type
Single-position
Amperage Rating
200A
Feed type
Top/bottom
Number of jaws
Five-jaw
Phase
Single-phase
Utility approvals
KS : Kansas City Power and Light (KCPL) / Westar Energy
MO : Kansas City Power and Light (KCPL) / Westar Energy
Line
#8-350 kcmil
Load
#8-350 kcmil
Number of wires
Three-wire
Hub type
Hub cover plate
Security
Ringless
Voltage rating
600 V
Bypass
Horn
Number of sockets
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or about a product you already own? 877-386-2273, Opt 2, Opt 2, Opt 1 or email: TRC@eaton.com