Download document () of 20

1010935
Model code: HAL-BS_VKH_2X_160_PEN/N_B

Eaton Halyester LV systems LV switchgear. Branch strip VKH 2x 160 PEN/N, bottom

General specifications

Product Name
Eaton Halyester LV systems LV switchgear
Catalog Number
1010935
Model Code
HAL-BS_VKH_2X_160_PEN/N_B
EAN
8711426471344
Product Length/Depth
360 mm
Product Height
35 mm
Product Width
145 mm
Product Weight
0.07 kg
Compliances
RoHS conform
Global Catalog
1010935

Product specifications

Amperage rating
160 A
Number of poles
Single-pole
Connection type
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.