Download document () of 20

1011805
Model code: HAL-BS_SVH125/160_N_B_3P+N

Eaton Halyester LV systems LV switchgear. Branch strip SVH125/160 N, bottom 3p+N

General specifications

Product Name
Eaton Halyester LV systems LV switchgear
Catalog Number
1011805
Model Code
HAL-BS_SVH125/160_N_B_3P+N
EAN
8711426323001
Product Length/Depth
200 mm
Product Height
50 mm
Product Width
120 mm
Product Weight
0.1 kg
Compliances
RoHS conform
Global Catalog
1011805

Product specifications

Amperage rating
125 A
Number of poles
Single-pole
Connection type
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.