Download document () of 20

1011819
Model code: HAL-BS_SVH125/160_PEN/N_A_3P

Eaton Halyester LV systems LV switchgear. Branch strip SVH125/160 PEN/N, top 3p

General specifications

Product Name
Eaton Halyester LV systems LV switchgear
Catalog Number
1011819
Model Code
HAL-BS_SVH125/160_PEN/N_A_3P
EAN
8711426545625
Product Length/Depth
400 mm
Product Height
5 mm
Product Width
210 mm
Product Weight
0.16 kg
Compliances
RoHS conform
Global Catalog
1011819

Product specifications

Amperage rating
160 A
Number of poles
Single-pole
Connection type
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.