Download document () of 20

1012135CH

Eaton meter socket, Ringless, 200A, Offset style, 3-5/16 Hub Cover Plate, 4-Jaw, 1-PH 3-Wire, #8-350 kcmil Line and Load, 600 VAC, Stainless Steel Latch Tab

General specifications

Product Name
Eaton meter socket
Catalog Number
1012135CH
UPC
786689059026
Product Length/Depth
4.94 in
Product Height
15 in
Product Width
13 in
Product Weight
16 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Product specifications

Special features
Offset Style
Type
Residential Type Cover
Amperage Rating
200A
Feed type
Top/bottom
Number of jaws
Four-jaw
Phase
Single-phase
Line
#8-350 kcmil
Load
#8-350 kcmil
Enclosure material
16 GA. GALV Steel
Number of wires
Three-wire
Hub type
3-5/16 Cover Plate
Security
Ringless
Voltage rating
600 V
Accessories
Stainless Steel Latch Tab
Number of sockets
1

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or about a product you already own? 877-386-2273, Opt 2, Opt 2, Opt 1 or email: TRC@eaton.com