Download document () of 20

1021005
Model code: E62A

Eaton Halyester LV systems LV switchgear. Grommet 1 x 13

General specifications

Product Name
Eaton Halyester LV systems LV switchgear
Catalog Number
1021005
Model Code
E62A
EAN
8711426112667
Product Length/Depth
130 mm
Product Height
67 mm
Product Width
97 mm
Product Weight
0.02 kg
Compliances
RoHS conform
Global Catalog
1021005

Product specifications

Features
Halogen free
Thread size
0
Bore diameter
23 mm
For wall thickness - max
5 mm
For wall thickness - min
2 mm
Number of cables - max
1
Number of cables - min
1
Operating temperature - max
40 °C
Operating temperature - min
-5 °C
Suitable for cable diameter - max
13 mm
Suitable for cable diameter - min
9 mm
Thread size (PG)
16
Cable entry type
Round
Color
Black
Degree of protection
Other
Surface protection
Other
Material quality
Other
Material
Rubber
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.