Knowledge Search
Download document () of 20

10250TC23

Eaton 10250T pushbutton lens, 10250T series, PresTest Pushbutton Lens, Yellow actuator, Plastic, Legend: Blank legend

General specifications

Product Name
Eaton 10250T pushbutton lens
Catalog Number
10250TC23
UPC
782113203768
Product Length/Depth
0.8 in
Product Height
0.7 in
Product Width
0.8 in
Product Weight
0.01 lb
Warranty
1 year
Compliances
CE Marked
Certifications
UL Listed
CSA Certified
Product Type
Pushbutton accessory

Product specifications

Used with
Pushbutton, PresTest
Type
30.5 mm, Heavy-Duty Watertight/Oiltight
Actuator color
Yellow
Bus material
Plastic
Series
10250T
Legend
Blank
Product category
Lens

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.