Download document () of 20

1042195
Model code: PLATE_15X34_M6_H_22

Eaton Halyester LV systems LV switchgear. Washer for busbar branch clamp, single

General specifications

Product Name
Eaton Halyester LV systems LV switchgear
Catalog Number
1042195
Model Code
PLATE_15X34_M6_H_22
EAN
8711426220751
Product Length/Depth
97 mm
Product Height
81 mm
Product Width
40 mm
Product Weight
0.12 kg
Compliances
RoHS conform
Global Catalog
1042195

Product specifications

Insulation material
Other
Core diameter - max
10 mm
Core diameter - min
1.5 mm
Nominal cross section - max
10 mm²
Insulation color
Other
Model
Branch
Nominal cross section - min
1.5 mm²
Number of cores - max
1
Operating temperature - max
120 °C
Operating temperature - min
0 °C
Outer diameter - max
10 mm
Outer diameter - min
1.5 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.