Download document () of 20

1042337
Model code: STRIP_(PER5)16X50_ST3_2M6_H_25

Eaton Halyester LV systems LV switchgear. Coupling strip for couple C-section with 2 x M6

General specifications

Product Name
Eaton Halyester LV systems LV switchgear
Catalog Number
1042337
Model Code
STRIP_(PER5)16X50_ST3_2M6_H_25
EAN
8711426421950
Product Length/Depth
170 mm
Product Height
3 mm
Product Width
100 mm
Product Weight
0.08 kg
Compliances
RoHS conform
Global Catalog
1042337

Product specifications

Type
Spare parts
Accessory/spare part type
Other
Accessory
Spare part
Functions
Accessory consideration
Spare part

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.