Download document () of 20

1042879
Model code: HAL_FRAME_STRIP

Eaton Halyester LV systems LV switchgear. Distance plate for frame upright

General specifications

Product Name
Eaton Halyester LV systems LV switchgear
Catalog Number
1042879
Model Code
HAL_FRAME_STRIP
EAN
8711426102163
Product Length/Depth
323 mm
Product Height
32 mm
Product Width
165 mm
Product Weight
1.94 kg
Compliances
RoHS conform
Global Catalog
1042879

Product specifications

Color
Gray
RAL-number
7035
Material
Steel
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.