Download document () of 20

104893
Model code: Z-SV/UL-16/1P-1TE/12

Eaton Distribution parts. Block busbar 1Ph., 12HP, for FAZ-NA, FAZ-RT

General specifications

Product Name
Eaton Distribution parts
Catalog Number
104893
Model Code
Z-SV/UL-16/1P-1TE/12
EAN
4015081047031
Product Length/Depth
206 mm
Product Height
46 mm
Product Width
15.5 mm
Product Weight
0.108 kg
Compliances
RoHS conform
Certifications
UL (File No. E257181)
UL 489
IEC/EN 60898
UL (Category Control Number NMTR2, DIHS2)
UL listed
Specially designed for North America for large creepage and creepage distances
CE marking
Global Catalog
104893

Product specifications

Used with
Feeder Circuit, Branch Circuit
Busbar
Z-SV
Type
  • Busbar
  • Z-SV
Features
Insulated
Accessory/spare part type
Busbar for residual current circuit breakers
Busbar for miniature circuit breaker
Busbar for combined residual current/power circuit breaker
Electric connection type
Pin
Rated surge voltage
9.5 KV
Rated uninterrupted current (Iu)
0 A
Suitable for number of devices
18
Application
Switchgear for industrial and advanced commercial applications
Number of poles
Single-pole
Color
Other
Degree of protection
IEC/EN 60898; UL 489; CE marking
IEC: IP20, UL/CSA Type: -
Rated short-time withstand current (Icw)
0 kA
Voltage rating (UL CSA 13)
Refer to main components FAZ, FAZ-NA, FAZ-RT
Cross section
16 mm²
Number of modular spacings
1
Number of phases
1
Pitch dimensions
0 mm
Rated operational voltage (Ue) - max
690 V
Rated conditional short-circuit current (Iq)
0 kA
Functions
Busbar

Export product specification