Eaton Moeller series xComfort - Sensors. Window contact, flush mounting
Product Name |
Eaton Moeller series xComfort sensor without RF interface
|
Catalog Number |
104923
|
Model Code |
CSEZ-01/07
|
EAN |
4015081047307
|
Product Length/Depth |
70 mm
|
Product Height |
10 mm
|
Product Width |
50 mm
|
Product Weight |
0.048 kg
|
Compliances |
RoHS conform
|
Global Catalog |
104923
|
Fitted with: |
Connection cable
|
Color |
White
|
Degree of protection |
IP20
|
Sensor type |
Window contact
|
Bus system product type |
Sensor
|
VdS class |
None
|
Enclosure material |
Plastic
|
Diameter sensor |
6.8 mm
|
Contacts |
1 make contact (NO)
|
RAL-number (Akin) |
9010
|
Mounting method |
Surface mounting
Built-in |
Sensor length |
27 mm
|
Wire length connecting cable |
0.45 m
|
Width sensor |
6.8 mm
|
Sensor height |
6.8 mm
|
Surface finish |
Matt
|
Suitable for |
Gates
Doors |