Download document () of 20

1078-25-BU

Eaton lampholder, Plastic guard, Push switch, 13A, Medium base, 25 ft cord, 18-2 SJT cord type, Yellow, black, Trouble lamp, Thermoplastic, 5-15R, 125V, 75W 131509

General specifications

Product Name
Eaton lampholder
Catalog Number
1078-25-BU
UPC
032664131509
Product Length/Depth
6 in
Product Height
6 in
Product Width
14 in
Product Weight
1.85 lb
Certifications
Contact Manufacturer
Global Catalog
1078-25-BU

Product specifications

Special features
Plastic guard
Amperage Rating
13 A
Base type
Medium
Cord length
25 ft
Cord type
18-2 SJT
NEMA configuration
5-15R
Voltage rating
125 V
Wattage
75W
Color
Yellow
Black
Actuator
Push switch
Lamp type
Trouble
Material
Thermoplastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.