Eaton xEnergy Basic LV systems Low voltage switchgear. Inscription label insert empty
Product Name |
Eaton xEnergy Basic other accessory
|
Catalog Number |
107952
|
Model Code |
LAB-TAPE_A4_BLANK
|
EAN |
4015081075782
|
Product Length/Depth |
300 mm
|
Product Height |
1 mm
|
Product Width |
210 mm
|
Product Weight |
0.002 kg
|
Compliances |
RoHS conform
|
Global Catalog |
107952
|
Used with |
Sheets for inscription labels
BF flat distribution board Accessory consideration |
Type |
|
RAL-number (Akin) |
9016
|
Color |
White
|
Mounting Method |
Flush mounting
Surface mounting Floor standing distribution board |
Accessory/spare part type |
BF
|
Imprint/indication |
None
|
Functions |
Additional equipment
|
Model |
Imprintable sheet
|
Printable with |
Inkjet and laser
|