Download document () of 20

1082627
Model code: SPRING_WASHER_M6_D11,8S1,6_ZN

Eaton Halyester LV systems LV switchgear. Spring lock washer M6

General specifications

Product Name
Eaton Halyester LV systems LV switchgear
Catalog Number
1082627
Model Code
SPRING_WASHER_M6_D11,8S1,6_ZN
EAN
8711426864825
Product Length/Depth
170 mm
Product Height
5 mm
Product Width
100 mm
Product Weight
0.04 kg
Compliances
RoHS conform
Global Catalog
1082627

Product specifications

Suitable for bolt size
Yes
Inside diameter
6 mm
Outside diameter
8 mm
Thickness
1 mm
Surface protection
Other
Material quality
Other
Material
Steel
Model
Other
For bolt size
6 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.