Download document () of 20

108335
Model code: BPZ-MPL950-400

Eaton xEnergy Basic LV systems Low voltage switchgear. Universal mounting plate for HxW=950x400mm

General specifications

Product Name
Eaton xEnergy Basic mounting plate
Catalog Number
108335
Model Code
BPZ-MPL950-400
EAN
4015081079698
Product Length/Depth
25 mm
Product Height
880 mm
Product Width
300 mm
Product Weight
4.5 kg
Compliances
RoHS conform
Global Catalog
108335

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Suitable for height
1060 mm
Suitable for width
400 mm
Surface protection
Galvanized
Material
Sheet steel
Steel
Mounting position
Universal
Vertical
Housing material
Sheet steel
Mounting method
Floor standing distribution board
Functions
Additional equipment

Export product specification