Download document () of 20

108370
Model code: BPZ-FP-400/100-RMQ

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate RMQ, for HxW=100x400mm

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
108370
Model Code
BPZ-FP-400/100-RMQ
EAN
4015081080045
Product Length/Depth
35 mm
Product Height
105 mm
Product Width
325 mm
Product Weight
0.48 kg
Compliances
RoHS conform
Global Catalog
108370

Product specifications

Used with
RMQ
Type
Additional equipment
Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
400 mm
Suitable for width
400 mm
Surface finishing
Powder coating
With powder coating
Color
Light gray (RAL 7035)
Material
Steel
Sheet steel
Mounting position
Horizontal
Housing material
Sheet steel
Mounting method
Flush mounting
Surface mounting
Floor standing distribution board
Functions
Additional equipment

Export product specification