Download document () of 20

108372
Model code: BPZ-FP-400/100-RMQ-W

Eaton xEnergy Basic LV systems Low voltage switchgear. RMQ front plate, for HxW = 100 x 400 mm, white

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
108372
Model Code
BPZ-FP-400/100-RMQ-W
EAN
4015081080069
Product Length/Depth
35 mm
Product Height
105 mm
Product Width
525 mm
Product Weight
0.48 kg
Compliances
RoHS conform
Global Catalog
108372

Product specifications

Used with
RMQ
Type
Additional equipment
Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
400 mm
Suitable for width
400 mm
Surface finishing
Powder coating
With powder coating
Color
Traffic white (RAL 9016)
Material
Sheet steel
Steel
Mounting position
Horizontal
Housing material
Sheet steel
Mounting method
Floor standing distribution board
Surface mounting
Flush mounting
Functions
Additional equipment

Export product specification