Download document () of 20

1084-FTC

Eaton B-Line series JIC panel enclosure, 10" height, 4" length, 8" width, NEMA 12, Hinged cover, 12FTC enclosure, Wall mount, Small single door, External mounting feet, Carbon steel, Seamless poured in-place gasket

General specifications

Product Name
Eaton B-Line series JIC panel enclosure
Catalog Number
1084-FTC
UPC
782051094534
Product Length/Depth
4 in
Product Height
10 in
Product Width
8 in
Product Weight
6.9 lb
Certifications
UL 508A
CSA C22.2.
NEMA

Material/finish

Material
Carbon steel
Wall thickness
16 gauge
Finish color
Painted
Color
ANSI 61 gray

Model

Style
Small single door
Model
12FTC enclosure
Cover type
Hinged
Mounting method
Wall
Mounting hole details
External mounting feet
Closure type
Hinged
Special features
Continuous piano hinge,formed lip,panel mount

Standards

NEMA Rating
12
Country of origin
US

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.