Download document () of 20

10NZ01
Model code: FUSE D01 10A 400V AC T GL/GG E14

Eaton Bussmann series low voltage D0 fuse, Time-delay, 400V, 10A, 100 kAIC, Non Indicating, fuse, Class C gL/gG, Red, Ceramic body

General specifications

Product Name
Eaton Bussmann series low voltage D0 fuse
Catalog Number
10NZ01
Model Code
FUSE D01 10A 400V AC T GL/GG E14
UPC
051712830492
EAN
5027590428958
Product Length/Depth
36 mm
Product Height
11 mm
Product Width
11 mm
Product Weight
6.7 g
Compliances
CE Marked
GoST-R
RoHS Compliant
Certifications
IEC 60269
VDE
DIN EN 60269-3 (VDE 0636 Part 30)
DIN EN 60269-1 (VDE 0636 Part 10)
DIN VDE 0636-301
Global Catalog
10NZ01

Product specifications

Amperage Rating
10 A
Fuse size
D01
Breaking capacity
50 kA
Rated voltage AC
400 V
Class
Class C gL/gG
Fuse type
NZ01 - Time delay
Accessory/spare part type
10GN01 Red screw cap gauge piece
Utilization category
gL/gG (cable protection/equipment protection)
Color
Red
Interrupt rating
50 kAIC
Fuse indicator
Non-indicating
Connection
Other
Construction
D01
Construction size
D01
Fuse shape
Bottle
Response time
Time-delay
Suitable for
E14 (D01) Fuse base
FRN01C Single-pole fuse base
FN01C Single-pole fuse base
FRN01-B Single-pole fuse base
FRN01-SB Single-pole fuse base
TFRN01C Three-pole fuse base
TFN01C Three-pole fuse base
TFRN01-B Three-pole fuse base
TFRN01-SB Three-pole fuse base
Material
White ceramic body
Quantity
10
Voltage rating
400 V
Type
fuse
Special features
Time-delay
Application
For domestic and general industrial applications

Export product specification