Download document () of 20

111326
Model code: BPZ-RPP-800/17

Eaton xEnergy Basic LV systems Low voltage switchgear. Plastic back plate HxW = 1760 x 800 mm

General specifications

Product Name
Eaton xEnergy Basic rear panel
Catalog Number
111326
Model Code
BPZ-RPP-800/17
EAN
4015081108879
Product Length/Depth
1 mm
Product Height
1645 mm
Product Width
718 mm
Product Weight
1.6 kg
Compliances
RoHS conform
Global Catalog
111326

Product specifications

Type
Additional equipment
Surface finishing
Other
Color
Gray
Modular spacing
0 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
1 mm
Suitable for enclosure building width
800 mm
Suitable for height
1760 mm
Suitable for width
800 mm
Material
Plastic
Housing material
Plastic
Mounting method
Flush mounting
Suitable for
Rear panel use
Functions
Additional equipment

Export product specification