Download document () of 20

1139354B03

Eaton Cooper Power series bayonet decal, Bayonet, White, Relieve tank pressure, Vinyl, Caution, Adhesive with Mylar backing

General specifications

Product Name
Eaton Cooper Power series bayonet decal
Catalog Number
1139354B03
UPC
194006014441
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Certifications
Not Applicable

Accessories

With alert - information symbol
Caution
With alert - information text
Caution

Additional Specifications

Label text
Relieve tank pressure

Application

Application
Bayonet

Descriptions

Color
White

Material

Material
Vinyl

Mounting

Self adhesive mounting
Adhesive with Mylar backing

Type

Type
Bayonet Decal

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE