Download document () of 20

114318
Model code: D02-LTS/63/3-R-HK

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Bus-mounted switch-disconnector with fuses, 63A, 400 V, 3p, D02, HK

General specifications

Product Name
Eaton xEffect SASY 60i busbar system device D02
Catalog Number
114318
Model Code
D02-LTS/63/3-R-HK
EAN
4015081137183
Product Length/Depth
226 mm
Product Height
102 mm
Product Width
27 mm
Product Weight
0.361 kg
Compliances
RoHS conform
Certifications
IEC/EN 60947-3
Global Catalog
114318

Product specifications

Used with
25 mm x 5/10 mm rail
30 mm x 5/10 mm rail
15 mm x 5/10 mm rail
Double T profile
20 mm x 5/10 mm rail
12 mm x 5/10 mm rail
60 mm system
185 mm system
Amperage Rating
63 A
Frame
E18, D02, C10x38
Frequency rating
40 Hz - 60 Hz
Pollution degree
3
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Rated operational voltage (Ue) - max
400 V
Terminals
Lift terminals
Number of poles
Three-pole
Rated impulse withstand voltage (Uimp)
6 kV
Utilization category
AC-22 B
Degree of protection
IP40 enclosed
Distance between busbar centers
60 mm
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Conventional thermal current Ith of auxiliary contacts (1-pole, open)
63 A
Current heat loss per contact at Ie
1.5 W
Enclosure width
226 mm
Heat dissipation per contact with fuse link at Ie
7 W
Construction size
D02
Mounting position
Vertical or horizontal
Functions
Busbar fuse material
Uninterrupted operation (Control mode)
D fuse switch-disconnector with flashing function
Overvoltage category
IV
Frequency rating of contacts
40 Hz - 60 Hz
Rated operation current (Ie)
63 A
Voltage rating
400 V AC
Type
  • 185 mm system
  • 60 mm system
Special features
  • The flash function indicates the blowing of fuse link
  • Supplied empty, without adapter sleeves and fuse links
  • Retaining springs for D01 fuse links or cylindrical fuse links 10x38 supplied
  • Contact position indicator
  • Fuse plug without screw cap
  • Switches the load on all poles and without touching by hand
  • with integrated auxiliary contact
  • Sealable and lockable
Mounting width
27 mm per pole (1.5 space units)
Terminal capacity (solid cable)
1.5 mm² - 35 mm² at box terminal
Permitted heat loss from fuse links - max
5.5 W
Rated conditional short-circuit current tested with links
63 kA

Export product specification