Download document () of 20

115159
Model code: XVTL-VP14

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Profile, vertical, for H=1400mm

General specifications

Product Name
Eaton xEffect xVtl vertical profile
Catalog Number
115159
Model Code
XVTL-VP14
EAN
4015081145591
Product Length/Depth
1250 mm
Product Height
30 mm
Product Width
42 mm
Product Weight
2.9 kg
Compliances
RoHS conform
Global Catalog
115159

Product specifications

Number of height units
0
Profile height (busbar)
1249 mm
Surface finishing
Galvanized
Material
Steel
Model
Metric
Mounting method
Screw mounting

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.