Download document () of 20

116681
Model code: BPZ-NZM3-400-MV-RH

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting plate + front plate for HxW=500x400mm, NZM3, vertical, with rotary door handle

General specifications

Product Name
Eaton xEnergy Basic mounting kit
Catalog Number
116681
Model Code
BPZ-NZM3-400-MV-RH
EAN
4015081164264
Product Length/Depth
35 mm
Product Height
505 mm
Product Width
325 mm
Product Weight
3 kg
Compliances
RoHS conform
Global Catalog
116681

Product specifications

Used with
NZM3
Type
Additional equipment
Features
Perforated
Surface finishing
With powder coating
Color
Light gray (RAL 7035)
Suitable for width
400 mm
Surface protection
Galvanized
Material
Sheet steel
Steel
Mounting position
Vertical
Horizontal
Housing material
Sheet steel
Mounting method
Floor standing distribution board
Suitable for
Single mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.