Knowledge Search
Download document () of 20

1172W

Wallplate W/Coax Adaptor Std Thermo WH

General specifications

Product Name
Eaton Wallplate with connector
Catalog Number
1172W
UPC
032664546570
Product Length/Depth
0.8 in
Product Height
4.5 in
Product Width
2.8 in
Product Weight
0.06 lb
Certifications
Contact Manufacturer

Product specifications

Type
Wallplate with connector

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.