Download document () of 20

1176V

Surge Protection Power Strip, Ivory, 4 in 14/3 SJT, 70J max, Thermoplastic, 5-15R, 7, Two-pole three-wire grounding, 125 Vac, 0° to 40°C

General specifications

Product Name
Eaton circuit breaker switch power strip
Catalog Number
1176V
UPC
032664483202
Product Length/Depth
2.25 in
Product Height
15 in
Product Width
3 in
Product Weight
0.975 lb
Certifications
cULus Listed
NOM
Global Catalog
1176V

Product specifications

Special features
Power surge strip
Type
Surge protection power strip
Voltage rating
125 V
Joules
70J
NEMA configuration
5-15R
Application
COMMERCIAL
Device grade
COMMERCIAL
Cord type
4 in 14/3 SJT
Material
Thermoplastic
Number of receptacles
7
Operating temperature
0 to 40 °C
Number of wires
3
Number of poles
Two-pole
Color
Ivory
Receptacle type
Two-pole, three-wire, grounding

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.