Download document () of 20

118867
Model code: CMMZ-00/18

Eaton Moeller series xComfort - Actuators. Adapter, radiator valve, heimer, honeywell

General specifications

Product Name
Eaton Moeller series xComfort actuator mounting
Catalog Number
118867
Model Code
CMMZ-00/18
EAN
4015081170173
Product Length/Depth
40 mm
Product Height
30 mm
Product Width
40 mm
Product Weight
0.019 kg
Compliances
RoHS conform
Global Catalog
118867

Product specifications

Accessory/spare part type
Other
Accessory
Bus system product type
Accessory

Export product specification