Download document () of 20

120083-S6

Eaton Cooper Power series HX disconnect blade, 300A, Interrupt asymmetrical: 12,000A Momentary, 7.8 and 7.8/13.8 kV, Individually packaged

General specifications

Product Name
Eaton Cooper Power series HX disconnect blade
Catalog Number
120083-S6
UPC
194006033251
Product Length/Depth
12.25 in
Product Height
6.75 in
Product Width
2.25 in
Product Weight
20 lb
Compliances
IEEE C37.41
IEEE C37.40
Certifications
Not Applicable

Accessories

Special features
Individually packaged
Type of accessory/spare part
HX Disconnect Blade

Electrical Ratings

Interrupting current - asymmetrical
12,000A Momentary
Voltage rating - max
7.8 and 7.8/13.8 kV

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE