Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton toggle switch
Catalog Number
1203LA
UPC
032664735585
Product Length/Depth
1.31 IN
Product Height
3.28 IN
Product Width
.88 IN
Product Weight
.17 LB
Certifications
cULus Listed
NOM
Federal Specification Classification 6241 05

Product specifications

Connector type
Screw
Switch type
Three-way
Color
Light almond
Wiring method
Back and side
Material
Polycarbonate
Mounting method
Wall
Voltage rating
120/277 V
Allowable wire size
#14-10 AWG
How to buy from Eaton
Contact us

Phone (Toll Free): 866-853-4293
Fax (Toll Free): 800-329-3055

Technical support

Phone (Toll Free): 866-853-4293, option 2

How to buy

Find Eaton Wiring Device locations