Download document () of 20

120721
Model code: BPZ-FPV

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate screw

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
120721
Model Code
BPZ-FPV
EAN
4015081185511
Product Length/Depth
35 mm
Product Height
150 mm
Product Width
100 mm
Product Weight
0.1 kg
Compliances
RoHS conform
Global Catalog
120721

Product specifications

Type
Additional equipment
Color
White
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Other
Model
Mounting kit
Mounting method
Surface mounting
Floor standing distribution board
Flush mounting
Functions
Additional equipment

Export product specification