Download document () of 20

1212 TCF

Eaton B-Line series utility cabinets, NEMA 12, ANSI 61 gray painted, Protects against contact with enclosed equipment, Steel, Type 1 telephone termination cabinet, Flush mount, Utility cabinets, 14 gauge

General specifications

Product Name
Eaton B-Line series other enclosure accessories
Catalog Number
1212 TCF
UPC
782051112153
Product Length/Depth
8 in
Product Height
8 in
Product Width
8 in
Product Weight
6 lb
Compliances
Not Applicable
Certifications
NEMA
UL Listed
cUL Listed

Application

Application
Protects against contact with enclosed equipment

Material/finish

Material
Steel
Finish color
ANSI 61 gray painted

Model

Style
For utility cabinets
Mounting method
Flush
Product Category
Covers
Type
Type 1 telephone termination cabinet/flush mount

Standards

Degree of protection
NEMA 12

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.