Download document () of 20

1212 XGV

Eaton B-Line series wireway cross fitting, Lay-in, Wireway cross fitting, NEMA 1, Galvanized steel, 12" X 12"

General specifications

Product Name
Eaton B-Line series wireway cross fitting
Catalog Number
1212 XGV
UPC
782051006193
Product Length/Depth
20.24 in
Product Height
12 in
Product Width
12 in
Product Weight
17.769 lb
Certifications
UL Listed
CSA C22.2.
NEMA

Material/finish

Material
Galvanized steel

Model

Wiring method
Lay in
Type
Wireway cross fitting

Standards

Degree of protection
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.